• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. E12535

Connection cable

E12535

VDOGH040MSS0007H04STGH04MSS

Connection cable

E12535

VDOGH040MSS0007H04STGH04MSS

customer-specific
Application
Special feature Drag chain suitability
Application microbe-resistant
Oil resistant yes
UV resistant yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...90
Ambient temperature (moving) [°C] -15...70
Protection IP 65; IP 67
Mechanical data
Weight [g] 309.5
Materials housing: TPE-U black; Sealing: FKM
Material nut diecast zinc, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 8 x cable diameter
bending radius for fixed installation min. 4 x cable diameter
Remarks
Remarks
resistant to high mechanical stress
Notes customer-specific
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Locking: diecast zinc, nickel-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 7 m, PUR, black, Ø 5.8 mm; twisted pairs; 2 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Locking: diecast zinc, nickel-plated; Tightening torque: 0.7...0.9 Nm