mounting bracket
E12628
VALVE BRACKET 30-50MM
mounting bracket
E12628
VALVE BRACKET 30-50MM
Application
Design | for mechanical interfaces to pneumatic actuators VDI / VDE 3845 |
---|
Mechanical data
Weight [g] | 454.5 |
---|---|
Hole spacing for mounting bracket | 80 x 30 / 130 x 30 mm |
Shaft height for valve drive | 30 / 40 / 50 mm |
Suitable for shaft diameters [mm] | > 38 |
Materials | mounting bracket: stainless steel (316L/1.4404); shaft adapter: aluminium |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|