- Продукти
- Технологія підключення
- Jumper cables
- З'єднувальні кабелі для живлення польових модулів
- E12669
Connection cable
E12669
VDOAX050MSS0005H05STAH005MSS
Connection cable
E12669
VDOAX050MSS0005H05STAH005MSS
Application
Special feature | Gold-plated contacts |
---|---|
Design | power cable, L-coded |
Electrical data
Operating voltage [V] | 64 DC |
---|---|
Max. current load total [A] | 16 |
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 1105.7 |
---|---|
Materials | PP |
Moulded-body material | TPE |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, black, Ø 11.3 mm; 5 x 2.5 mm² |
Electrical connection - plug
Connector: 1 x M12, angled; coding: L; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated |