- Продукти
- E12734
Adapter socket
E12734
EDOGH040ZDS0002E04 (PG9)
Adapter socket
E12734
EDOGH040ZDS0002E04 (PG9)
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 39.9 |
---|---|
Mounting thread | PG 9 |
Materials | diecast zinc potted |
Moulded-body material | diecast zinc |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PVC; 4 x 0.25 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: diecast zinc |
---|