• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Аксесуари
  3. Адаптери, технологічне з'єднання
  4. Mounting adapters
  5. E30107
Application
Pressure rating [bar] 400
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 91.3
Materials stainless steel (316L/1.4404)
Sensor connection G 1/4
Process connection threaded connection G 1/4
Remarks
Pack quantity 1 pcs.