Screw-in adapter for process sensors
E30462
ADAPT PX M16 x 1,5 - 1/4 NPT
Screw-in adapter for process sensors
E30462
ADAPT PX M16 x 1,5 - 1/4 NPT
- Дозволяє встановлення різьбових з'єднань із врізним кільцем на рівну поверхню
- Дозволяє орієнтацію датчика
- Висока стійкість до тиску
- Стійке до корозії Zn-Ni покриття
Application
Application | oil hydraulics applications |
---|---|
Installation | for mounting on an even surface; (for installation with E30464) |
Pressure rating [bar] | 630 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 39 |
---|---|
Materials | steel (1.0718 / 12L13); Zn-Ni coating |
Sensor connection | M16 x 1,5 for progressive ring adapter; taper seal:S8 |
Process connection | threaded connection 1/4" NPT external thread |
Remarks
Pack quantity | 1 pcs. |
---|