Screw-in adapter for process sensors
E30463
ADAPT PX G1/4 I - Dichtkegel L8
Screw-in adapter for process sensors
E30463
ADAPT PX G1/4 I - Dichtkegel L8
- Підходить для встановлення в труби або рівну поверхню
- Висока стійкість до тиску
- Стійке до корозії Zn-Ni покриття
Application
Application | oil hydraulics applications; Дозволяє орієнтацію датчика |
---|---|
Installation | for pipe mounting; (Conduit adapter M14 x 1,5 required) |
Pressure rating [bar] | 315 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 60 |
---|---|
Materials | steel (1.0718 / 12L13); stainless steel (303/1.4305); steel (1.0216); FKM; Zn-Ni coating |
Sensor connection | G 1/4 external thread |
Process connection | threaded connection M14 x 1,5 internal thread taper seal:L8 |
Sealing | double-edge sealing ring |
Remarks
Pack quantity | 1 pcs. |
---|