Connection cable
E3R112
HF FAKRA CABLE 2x S/S/M S/S/F A DRAG 15M
Connection cable
E3R112
HF FAKRA CABLE 2x S/S/M S/S/F A DRAG 15M
Application
Special feature | Drag chain suitability |
---|---|
Oil resistant | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Damping [dB/m] | 1.6 |
Internal resistance (Ri) [Ω] | 50; ( ± 3 Ω) |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Ambient temperature (moving) [°C] | -10...60 |
Protection | IP 54 |
Mechanical data
Weight [g] | 1008.4 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Materials | Cable: PUR black | ||||||||||
Drag chain suitability | yes | ||||||||||
Drag chain suitability |
|
Аксесуари
Accessory required |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 2 x HF-Single, straight |
Electrical connection
Cable: 15 m, black, Ø 5.6 mm |