Welding adapter for process sensors
E40113
WELDING ADAPTER SI
Welding adapter for process sensors
E40113
WELDING ADAPTER SI
- Welding adapter for process sensors
- Для використання у промисловості
- Міцне виконання для використання у важких умовах експлуатації
- Висока стійкість до тиску
Application
Application | for industrial applications |
---|---|
Media | liquids and gases |
Pressure rating [bar] | 300 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 77.3 |
---|---|
Dimensions [mm] | M18 x 1.5 |
Thread designation | M18 x 1.5 |
Materials | steel (1.0570 / S355J2) bronzed |
Sensor connection | M18 x 1,5 internal thread |
Process connection | welding adapter Ø 22 mm |
Insertion depth [mm] | 15; (measuring probe SID, SFD, TN) |
Remarks
Pack quantity | 1 pcs. |
---|