Application
Design | for volumetric flow meters SMF | ||
---|---|---|---|
Application | food and beverage industry; hygienic systems | ||
Pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 3254.4 |
---|---|
Materials | stainless steel (316L/1.4404) |
Nominal diameter | DN50 (2“) |
Sensor connection | ifm-specific device flange |
Process connection | aseptic flange DIN 11864-2A |
Технологічне з'єднання підходить для стандарту труб | (DIN EN 10357 series A); (DIN 11866 series A); (DIN 11850 series 1); (DIN 11850 series 2) |
Surface characteristics Ra/Rz of the wetted parts | Ra ≤ 0.4 µm |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 2 pcs. |
---|