leak test G1/2 taper seal PEEK SEAL
E43922
LEAKTEST ADAPT G1/2 PEEK SEAL
leak test G1/2 taper seal PEEK SEAL
E43922
LEAKTEST ADAPT G1/2 PEEK SEAL
- For welding adapter leak checks
Application
Design | leak test for G1/2 taper seal welding adapter with PEEK seal |
---|---|
Application | тест на герметичність після зварювання і, якщо необхідно, процесу шліфування |
Pressure rating [bar] | 10 |
Mechanical data
Weight [g] | 161.6 |
---|---|
Materials | seal washer: stainless steel (303/1.4305); quick connector: aluminium; Gasket: PEEK; O-ring: FKM; Gasket: steel galvanised with NBR insert; test adapter: stainless steel (303/1.4305); head cap screw: stainless steel (303/1.4305) |
Tightening torque [Nm] | 20...25 |
Process connection | threaded connection G 1/2 taper seal |
Process connection sealing | PEEK |
Remarks
Pack quantity | 1 pcs. |
---|