wall passage
E73009
Wall passage stainless steel
wall passage
E73009
Wall passage stainless steel
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Max. current load total [A] | 8; (pin 1+3: 4 A; pin 2+4: 4 A) |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 67; IP 69K |
Mechanical data
Weight [g] | 29.5 |
---|---|
Materials | stainless steel (1.4305 / 303); Sealing: EPDM |
Moulded-body material | stainless steel (1.4305 / 303) |
Tightening torque [Nm] | 1 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: stainless steel (1.4305 / 303) |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: stainless steel (1.4305 / 303) |