Glass fibre optics
E74800
Fiber optical cable 20m OM2 PUR ST plug
Glass fibre optics
E74800
Fiber optical cable 20m OM2 PUR ST plug
Operating conditions
Ambient temperature [°C] | -40...80 |
---|
Mechanical data
Weight [g] | 570 |
---|---|
Total length [mm] | 20000 |
Min. bending radius [mm] | 77 |
Fibre arrangement |
|
Core diameter [mm] | 0.05 |
Fibre diameter [mm] | 2 x 0.05 |
External diameter [mm] | 6 |
Fibre material | glass |
Fibre sheath material | PU |
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |