RFID tag
E80385
ID-TAG/D4X22/03 - 2528 bit
RFID tag
E80385
ID-TAG/D4X22/03 - 2528 bit
- RFID tag 13.56 MHz - ISO15693
- Reliable coding of workpiece carriers and products
- Високий ступінь захисту для відповідності вимогам складних умов експлуатації
Application
Application | coding of workpiece carriers in routing conveyors |
---|---|
Operating temperature (active) [°C] | -20...85 |
Peak temperature (passive) [°C] | 90 |
Electrical data
Operating frequency [MHz] | 13,56 |
---|---|
Memory size [bit] | 896 |
Memory type | EEPROM |
Chip type | ICODE SLIX |
Number of blocks | 28 |
Block size [Byte] | 4 |
Unique Identification Number (UID) [Byte] | 8 |
RFID standard | ISO 15693 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -20...85 |
---|---|
Storage temperature [°C] | -40...90 |
Protection | IP 68 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
Radio approval | ISO 15693 |
Mechanical data
Weight [g] | 1.85 |
---|---|
Type of mounting | installation on non-metal materials; (sticking to a surface) |
Dimensions [mm] | Ø 4 / L = 22 |
Materials | glass |
Remarks
Pack quantity | 10 pcs. |
---|
Other data
Reading distance when mounted on non-metal (mm)
ANT410 / DTI410 | 5 |
ANT411 / DTI411 | 10 |
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 | 5 |
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 | 20 |
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 | 15 |
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 | 30 |
ANT513 / DTI513 / DTC510 | 40 |
ANT515 / DTI515 / ANT516 / DTI516 | 10 |
ANT600 / DTI600 | - |