Inclination sensor
EC2045
R360/INCLINOMETER/0,5-4,5
Inclination sensor
EC2045
R360/INCLINOMETER/0,5-4,5
- Точне виявлення кутів нахилу
- Висока повторюваність
- Точний аналоговий вихід
- Підходить для застосування в рухомій техніці
Product characteristics
Number of measurement axes | 1 |
---|---|
Angular range [°] | ± 90 |
Application
Function principle | static |
---|---|
Application | industrial application; mobile applications |
Electrical data
Operating voltage [V] | 8...30 DC |
---|---|
Current consumption [mA] | < 35 |
Protection class | III |
Reverse polarity protection | yes |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Output signal | analogue signal; (see characteristics) |
---|---|
Number of analogue outputs | 1 |
Analogue voltage output [V] | 0.5...4.5 |
Min. load resistance [Ω] | 50000 |
Overload protection | yes |
Measuring/setting range
Number of measurement axes | 1 |
---|---|
Angular range [°] | ± 90 |
Accuracy / deviations
Repeatability [°] | 0,1 |
---|
Operating conditions
Ambient temperature [°C] | -30...85 |
---|---|
Storage temperature [°C] | -30...85 |
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
MTTF [ANN] | 884 |
Mechanical data
Weight [g] | 282 |
---|---|
Dimensions [mm] | 40.5 x 40.5 x 52.2 |
Materials | housing: PPO |
Tightening torque [Nm] | 1.8 |
Installation position | vertical |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 3.5 m, PUR |
---|
Diagrams and graphs
measuring and installation direction
|
|
---|