tilt switch
EC2061
R360/INCLINATION SWITCH
tilt switch
EC2061
R360/INCLINATION SWITCH
- Precise zero point detection
- Висока повторюваність
- Точний комутаційний вихід
- Compact design
Product characteristics
Number of measurement axes | 1; (Z) |
---|---|
Angular range [°] | 1…-6 |
Housing | plastic housing |
Application
Function principle | static |
---|---|
Operating principle | noble metal with liquid |
Application | industrial application; mobile applications |
Electrical data
Operating voltage [V] | 8...30 DC |
---|---|
Max. current consumption [mA] | 700 |
Protection class | III |
Reverse polarity protection | yes |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Output signal | switching signal; (see characteristics) |
---|---|
Number of digital outputs | 1 |
Output function | normally open |
Measuring/setting range
Note on setpoint SP |
|
|||
---|---|---|---|---|
Number of measurement axes | 1; (Z) | |||
Angular range [°] | 1…-6 |
Accuracy / deviations
Accuracy [°] | 0,2 |
---|---|
Repeatability [°] | <0,2 |
Operating conditions
Ambient temperature [°C] | -30...80 |
---|---|
Storage temperature [°C] | -30...80 |
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
MTTF [ANN] | 571 |
Mechanical data
Weight [g] | 226.9 |
---|---|
Housing | plastic housing |
Type of mounting | Metallbuchse Ø 6,3 mm zur Befestigung des Neigungsschalters Loch Ø 4,5 mm zur Fixierung des Neigungsschalters |
Dimensions [mm] | 75 x 22 x 18 |
Installation position | horizontal |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 3.1 m, PVC |
---|
Diagrams and graphs
measuring and installation direction
|
|
---|