- Продукти
- Технологія підключення
- З'єднувальні кабелі із відкритим кінцем кабелю
- З'єднувальні кабелі із штекером для Ethernet
- EVF527
Connecting cable with plug
EVF527
ASTAN040VAS0050R04
Connecting cable with plug
EVF527
ASTAN040VAS0050R04
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
---|---|
Design | Ethernet cable, D-coded |
Application | Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; hygienic and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | 30 AC / 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Ambient temperature (moving) [°C] | 0...80 |
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 3105.1 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 38 x 15.5 x 35.5 | ||||||||
Materials | PP Halogen-free | ||||||||
Moulded-body material | PP | ||||||||
Material nut | stainless steel (1.4404 / 316L) | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 50 m, MPPE, Halogen-free, grey, Ø 6.5 mm, shielded; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm ) |
Electrical connection - plug
Connection | Connector: 1 x M12, angled; coding: D; Moulded body: PP; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Shielded connection cable: screen connected |
---|