Application
Special feature |
Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
Application |
hygienic and wet areas in the food industry |
Free from silicone |
yes |
Electrical data
Operating voltage [V] |
< 24 DC |
Protection class |
III |
Max. current load total [A] |
4 |
Operating conditions
Ambient temperature [°C] |
-25...100 |
Protection |
IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] |
53.4 |
Moulded-body material |
PP |
Material nut |
stainless steel (316L/1.4404) |
Sealing material |
EPDM |
Number of ports splitter box |
2 |
Drag chain suitability |
yes |
Drag chain suitability |
bending radius for flexible use |
min. 10 x cable diameter |
travel speed |
max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s² |
bending cycles |
> 1 Mio. |
torsional strain |
± 180 °/m |
|
Electrical connection - plug C
Connection |
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Electrical connection - socket A
|
Cable: 0.2 m, MPPE, Halogen-free, grey, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
|
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection - plug B
|
Cable: 0.2 m, MPPE, Halogen-free, grey, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
|
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |