- Продукти
- Аксесуари
- Монтажне приладдя та технологія кріплення
- Монтажне приладдя для захисних світлових сіток і завіс
- EY5021
muting arm set
EY5021
4P-THROUGH-MULTIBEAM-SENSORS
muting arm set
EY5021
4P-THROUGH-MULTIBEAM-SENSORS
Product characteristics
Type of light | infrared light |
---|
Application
Design | sequential muting with four parallel multi-beam light barriers |
---|---|
Function principle | Through-beam sensor |
Electrical data
Operating voltage [V] | 19.2...28.8 DC |
---|---|
Current consumption [mA] | 60 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 940 |
Outputs
Electrical design | PNP |
---|---|
Output function | dark-on mode |
Max. voltage drop switching output DC [V] | 0.5 |
Permanent current rating of switching output DC [mA] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Range [m] | < 3.5 |
---|
Operating conditions
Ambient temperature [°C] | -30...55 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 4295 | |
---|---|---|
Materials | aluminium; polypropylene | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 4 pcs. |
---|
Electrical connection - receiver 1
Connection | Connector: 1 x M12; coding: A; Moulded body: blue |
---|
Electrical connection - receiver 2
Connection | Connector: 1 x M12; coding: A; Moulded body: red |
---|
Electrical connection - transmitter 1
Connection | Connector: 1 x M12; coding: A; Moulded body: blue |
---|
Electrical connection - transmitter 2
Connection | Connector: 1 x M12; coding: A; Moulded body: red |
---|