Inductive sensor
IC5006
ICE3040-FNKG
Inductive sensor
IC5006
ICE3040-FNKG
- Дуже велика відстань спрацьовування
- Просте налаштування діапазону спрацьовування за допомогою потенціометра
- Велика активна чутлива поверхня
- Програмована функція вихідного сигналу нормально відкритий/ нормально закритий
- Міцний корпус для використання у важких умовах експлуатації
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 40 |
Housing | rectangular |
Dimensions [mm] | 90 x 60 x 40 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 15 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 40 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 40 |
Real sensing range Sr [mm] | 40 ± 10 % |
Operating distance [mm] | 0...32.4 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 978 |
Mechanical data
Weight [g] | 271 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 90 x 60 x 40 |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5 |
---|