Inductive sensor
IE5442
IEBC003BASKG/7M
Inductive sensor
IE5442
IEBC003BASKG/7M
- Короткий корпус
- Для використання в обмеженому просторі
- Компактна технологія підключення
- Велика відстань спрацьовування для безперебійної роботи
- Експлуатація в якості дво- або трипровідного пристрою
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 3 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 37 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10; (only in 3-wire operation) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.8 |
Minimum load current [mA] | 2; (only in 2-wire operation) |
Max. leakage current [mA] | 0.5; (only in 2-wire operation) |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3 |
---|---|
Operating distance [mm] | 0...2.4 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...15 |
Operating conditions
Ambient temperature [°C] | 0...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 1517 |
Mechanical data
Weight [g] | 118 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 37 |
Thread designation | M8 x 1 |
Materials | brass white bronze coated; sensing face: LCP |
Tightening torque [Nm] | A = 5 mm: 1,5 Nm; B: 2 Nm |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 7 m, PVC; 3 x 0.14 mm² |
---|
Diagrams and graphs
Installation
|
|
---|