Inductive full-metal sensor
IF503A
IFK3003BBPKG/AM/US104DPS/3G/3D
Inductive full-metal sensor
IF503A
IFK3003BBPKG/AM/US104DPS/3G/3D
- Для застосування у вибухонебезпечному середовищі
- Металева чутлива поверхня для важких умов експлуатації
- Добре видима індикація комутаційного стану
- Висока стійкість до ударів та вібрації
- Контрастне, довготривале маркування лазером
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 3 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts; Increased sensing range; Full-metal housing | |
---|---|---|
Pressure rating [bar] | 100 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3 |
---|---|
Real sensing range Sr [mm] | 3 ± 10 % |
Operating distance [mm] | 0...2.43 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.6 / brass: 0.7 / aluminium: 0.6 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...20 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Protection | IP 67; (when used outside the hazardous area: IP 65, IP 67, IP 68, IP 69K) |
Tests / approvals
Approval | BVS 20 ATEX E 055 X; IECEx BVS 20.0042 X | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
ATEX marking |
|
||||||||||
|
|||||||||||
EMC |
|
||||||||||
Impact resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
Salt spray test |
|
||||||||||
MTTF [ANN] | 1258 |
Mechanical data
Weight [g] | 54 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | stainless steel (1.4404 / 316L); PEI; lock nuts: stainless steel |
Tightening torque [Nm] | 15 |
Full-metal housing | yes |