- Продукти
- IF5948
Inductive sensor
IF5948
IFK4004BCPKG/US-104
Inductive sensor
IF5948
IFK4004BCPKG/US-104
- Додаткова функція вихідного сигналу Н.О./Н.З.
- Добре видима індикація комутаційного стану
- Широкий діапазон робочих температур
- Висока частота перемикання
- Міцний металевий корпус для застосування у важких умовах експлуатації
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 70 |
Application
Special feature | Increased sensing range |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 15 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.24 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 13550 | ||||||||||
Embedded software included | yes |
Mechanical data
Weight [g] | 30.2 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 70 |
Thread designation | M12 x 1 |
Materials | threaded sleeve: brass white bronze coated; sensing face: LCP white; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 7 |