Inductive full-metal sensor
IFC277
IFK3004BFRKG/AM/IO/US-104
Inductive full-metal sensor
IFC277
IFK3004BFRKG/AM/IO/US-104
- Для точного контролю положення на машинах
- Гнучке використання завдяки великому діапазону робочої температури
- Дуже висока повторюваність
- Надійне передавання відстані у вигляді лінеаризованого робочого значення через IO-Link
- Нормально закритий / нормально відкритий та налаштовуваний PNP/NPN через IO-Link
Product characteristics
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts | |
---|---|---|
Application | Use in machine tools, coolants and lubricants | |
Pressure rating [bar] | 100 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 15 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Switch point IO-Link [mm] | 0.7...3.51; (parameterisable) |
---|---|
Measuring range IO-Link [mm] | 0.375...3.75 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.8 / aluminium: 0.6 / copper: 0.3 |
---|---|
Hysteresis [X01] | 3...15 |
Linearity error IO-Link [%] | ± 2; (of the final value of the measuring range) |
Repeatability IO-Link [%] | ± 1; (of the final value of the measuring range) |
Temperature coefficient | ± 0,3 %/K; (of the final value of the measuring range) |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Min. process cycle time [ms] | 3.2 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
Salt spray test |
|
||||||||||
MTTF [ANN] | 635 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 29.4 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 15 |