Inductive full-metal sensor
IFR200
IFK3004BBPKG/AM/SC/V4A/US-104
Inductive full-metal sensor
IFR200
IFK3004BBPKG/AM/SC/V4A/US-104
- Датчики стійкі до електромагнітного поля для зварювальних застосувань
- Стійкий до окалинів завдяки антипригарному покриттю
- Металева чутлива поверхня для важких умов експлуатації
- Висока стійкість до ударів та вібрації
- Широкий діапазон робочих температур
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts; Increased sensing range; Full-metal housing; Magnetic-field immune; anti-spatter | |
---|---|---|
Application | Use in welding applications | |
Pressure rating [bar] | 100 | |
Note on pressure rating |
|
|
Magnetic-field immune | yes; (pulse duration of the welding current: < 200 ms) |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Operating distance [mm] | 0...3.25 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.6 / brass: 0.7 / aluminium: 0.6 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...20 |
Operating conditions
Ambient temperature [°C] | 0...85 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
MTTF [ANN] | 1152 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 35 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | housing: stainless steel (316L/1.4404) anti-spatter; sensing face: stainless steel (316L/1.4404) anti-spatter; LED window: PEI; lock nuts: stainless steel (316L/1.4404) anti-spatter |
Tightening torque [Nm] | 6 |
Full-metal housing | yes |
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
Installation
|
|
---|