Inductive sensor
IGC232
IGK3005-BPKG/K1/V4A/US-104
Inductive sensor
IGC232
IGK3005-BPKG/K1/V4A/US-104
- Стійкість до олив та мастильно-охолоджувальних емульсій
- Добре видима індикація комутаційного стану
- Висока частота перемикання
- Поправочний коефіцієнт 1: Постійний діапазон спрацьовування для всіх металів
- Magnetic-field immune
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 5 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 65 |
Application
Special feature | Gold-plated contacts; Correction factor K = 1; Magnetic-field immune |
---|---|
Application | Use in machine tools, coolants and lubricants |
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 20 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 5 |
---|---|
Real sensing range Sr [mm] | 5 ± 10 % |
Operating distance [mm] | 0...4.05 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Correction factor K = 1 | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
MTTF [ANN] | 657 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 45.5 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 65 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel (316L/1.4404); sensing face: LCP white; LED window: PEI white; lock nuts: brass white bronze coated |