Inductive full-metal sensor
IGR206
IGB2006BARKG/AM/SC/0,3M/US/2LE
Inductive full-metal sensor
IGR206
IGB2006BARKG/AM/SC/0,3M/US/2LE
- Стійкий до окалинів завдяки антипригарному покриттю
- Металева чутлива поверхня для важких умов експлуатації
- Висока стійкість до ударів та вібрації
- Короткий корпус для використання в місцях з обмеженим простором
- Дводротова технологія
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 6 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 35 |
Application
Special feature | Gold-plated contacts; Increased sensing range; Full-metal housing; Optical setting aid | |
---|---|---|
Application | Use in welding applications | |
Pressure rating [bar] | 20 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 5.2 |
Minimum load current [mA] | 2 |
Max. leakage current [mA] | 0.6 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 50 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 6 |
---|---|
Operating distance [mm] | 0...4.86 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.7 / aluminium: 0.5 / copper: 0.2 |
---|---|
Hysteresis [X01] | 1...20 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
MTTF [ANN] | 860 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 67.2 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 35 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel (316L/1.4404) anti-spatter; sensing face: stainless steel (316L/1.4404) anti-spatter; cable plug: PEI; lock nuts: stainless steel (316L/1.4404) anti-spatter |
Tightening torque [Nm] | 20 |
Full-metal housing | yes |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Optical setting aid | yes |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Cable: 0.3 m, PVC; 2 x 0.5 mm² | |
Connector: 1 x M12; coding: A; Locking: rotatable; Contacts: gold-plated |
Diagrams and graphs
Installation
|
|
---|