Inductive full-metal sensor
IGR212
IGB3008BBPKG/AM/SC/2M/PUR
Inductive full-metal sensor
IGR212
IGB3008BBPKG/AM/SC/2M/PUR
- Стійкий до окалинів завдяки антипригарному покриттю
- Металева чутлива поверхня для важких умов експлуатації
- Висока стійкість до ударів та вібрації
- Короткий корпус для використання в місцях з обмеженим простором
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 40 |
Application
Special feature | Halogen-free; Drag chain suitability; Increased sensing range; Full-metal housing; Magnetic-field immune | |
---|---|---|
Application | Use in welding applications | |
Pressure rating [bar] | 20 | |
Note on pressure rating |
|
|
Magnetic-field immune | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|---|
Real sensing range Sr [mm] | 8 ± 10 % |
Operating distance [mm] | 0...6.48 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.6 / aluminium: 0.5 / copper: 0.2 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
Salt spray test |
|
||||||||||
MTTF [ANN] | 1188 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 105 | ||||
---|---|---|---|---|---|
Housing | threaded type | ||||
Mounting | flush mountable | ||||
Dimensions [mm] | M18 x 1 / L = 40 | ||||
Thread designation | M18 x 1 | ||||
Materials | stainless steel (316L/1.4404) anti-spatter; sensing face: stainless steel (316L/1.4404) anti-spatter; LED window: PEI; lock nuts: brass anti-spatter | ||||
Tightening torque [Nm] | 20 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
||||
Full-metal housing | yes |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR, Halogen-free, Ø 4.9 mm; not irradiated (can be recycled); 3 x 0.34 mm² / resistant to welding sparks |
---|