Inductive full-metal sensor
IGT261
IGB3010QBPKG/AM/P/US-104
Inductive full-metal sensor
IGT261
IGB3010QBPKG/AM/P/US-104
- Міцний виконання з нержавіючої сталі
- Компактний корпус для використання в місцях з обмеженим простором
- Великий діапазон робочої температури до 100 °C
- Просте підключення за допомогою перевіреного роз'єму М12
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 10 |
Dimensions [mm] | M18 x 1 / L = 45 |
Application
Special feature | Gold-plated contacts; Increased sensing range | |
---|---|---|
Application | constant cleaning with aggressive cleaning agents; regular cleaning processes | |
Pressure rating [bar] | 100 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 200 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 10 |
---|---|
Real sensing range Sr [mm] | 10 ± 10 % |
Operating distance [mm] | 0...8.1 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | 0...100 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
MTTF [ANN] | 1388 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 41 |
---|---|
Mounting | quasi flush |
Dimensions [mm] | M18 x 1 / L = 45 |
Thread designation | M18 x 1 |
Materials | stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: stainless steel (316L/1.4404) |
Tightening torque [Nm] | 50 |