inductive analogue sensor with IO-Link
II5913
IIK3015A1PKG/US
inductive analogue sensor with IO-Link
II5913
IIK3015A1PKG/US
- Точний лінеаризований вихідний сигнал
- Дуже висока повторюваність
- Для безконтактного вимірювання відстані
- Широкий діапазон робочих температур
- Міцний металевий корпус для застосування у важких умовах експлуатації
Product characteristics
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 70 |
Electrical data
Operating voltage [V] | 15...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Analogue current output [mA] | 4...20; (linear; gradient: 1,143 mA/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm) |
Max. load [Ω] | 500; (Ub <=18 V;; Max. load <=400 Ω) |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Measuring range [mm] | 1...15 |
---|---|
Switch point IO-Link [mm] | 2.37...13.99 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | |
---|---|---|
Hysteresis [X01] | 3...15 | |
Note on hysteresis |
|
|
Linearity error of analogue output [%] | ± 1; (of the final value of the measuring range) | |
Repeatability analogue output [%] | ± 1; (of the final value of the measuring range) | |
Temperature coefficient [%/K vom MEW] | ±0,15 | |
Temperature drift | ± 5 %; (of the final value of the measuring range) |
Response times
Response time [ms] | < 10 |
---|
Interfaces
Communication interface | IO-Link | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||||
IO-Link revision | 1.1 | ||||||||||
SDCI standard | IEC 61131-9 | ||||||||||
Profiles |
|
||||||||||
SIO mode | yes | ||||||||||
Required master port type | A | ||||||||||
Min. process cycle time [ms] | 3.2 | ||||||||||
IO-Link process data (cyclical) |
|
||||||||||
IO-Link functions (acyclical) | switching cycles counter; switch-on cycle counter; operating hours counter; internal temperature; application specific tag | ||||||||||
Supported DeviceIDs |
|
||||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Fast temperature change |
|
||||||||||
MTTF [ANN] | 964 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 125.42 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 70 |
Thread designation | M30 x 1.5 |
Materials | housing: brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 50 |