Inductive sensor
IIW201
IIK3022-BPKG/K1/SC/US-104
Inductive sensor
IIW201
IIK3022-BPKG/K1/SC/US-104
- Датчики стійкі до електромагнітного поля для зварювальних застосувань
- Велика відстань спрацьовування для безперебійної роботи
- Поправочний коефіцієнт 1: Постійний діапазон спрацьовування для всіх металів
- Висока частота перемикання
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 22 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 65 |
Application
Special feature | Gold-plated contacts; Increased sensing range; Correction factor K = 1; Magnetic-field immune |
---|---|
Application | Use in welding applications |
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 22 |
---|---|
Real sensing range Sr [mm] | 22 ± 10 % |
Operating distance [mm] | 0...17.82 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Correction factor K = 1 | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 669 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 98.7 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 65 |
Thread designation | M30 x 1.5 |
Materials | housing: brass anti-spatter; sensing face: LCP black; LED window: PEI; lock nuts: brass anti-spatter |