Inductive sensor
IM001A
IME2020BFBOA/3D
Inductive sensor
IM001A
IME2020BFBOA/3D
- Для застосування у вибухонебезпечному середовищі
- З комбінованим виходом AC/DC і двопровідною технологією
- Програмована функція вихідного сигналу нормально відкритий/ нормально закритий
- Міцний корпус для використання у важких умовах експлуатації
- П'ять положень чутливої поверхні за вибором
Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 105 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally open / normally closed; (selectable) | |
---|---|---|
Max. voltage drop switching output DC [V] | 6 | |
Max. voltage drop switching output AC [V] | 6.5 | |
Minimum load current [mA] | 5 | |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.3 (130 V AC) / 0.8 (24 V DC) | |
Permanent current rating of switching output AC [mA] | 150 | |
Permanent current rating of switching output DC [mA] | 100 | |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) | |
Switching frequency AC [Hz] | 10 | |
Switching frequency DC [Hz] | 10 | |
Notes on switching frequency [Hz] |
|
|
Short-circuit proof | no | |
Overload protection | no |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | 1...20 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
ATEX marking |
|
||
---|---|---|---|
EMC |
|
||
MTTF [ANN] | 567 |
Mechanical data
Weight [g] | 245.5 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 105 |
Materials | PC; PA; stainless steel |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting; Place the fuse outside the hazardous area. |
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: 0.34...2.5 mm²; Cable sheath: Ø 5...9 mm |
---|