Inductive sensor
IM509A
IME3020BBPKG/3D
Inductive sensor
IM509A
IME3020BBPKG/3D
- Для застосування у вибухонебезпечному середовищі
- Велика відстань спрацьовування для застосування у конвеєрній техніці
- Міцний корпус для використання у важких умовах експлуатації
- П'ять положень чутливої поверхні за вибором
phase-out article
Alternative articles: IM510A Product comparison: IM509A / IM510A When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 105 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 15 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 2.5 |
Max. leakage current [mA] | 0.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 100 |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | 1...20 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
ATEX marking |
|
||
---|---|---|---|
EMC |
|
||
MTTF [ANN] | 1679 |
Mechanical data
Weight [g] | 244 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 105 |
Materials | PC; PA; stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: 0.34...1.5 mm²; Cable sheath: Ø 5...9 mm |
---|