Inductive sensor
IW5084
IW-3008-BPKG/0,2M/US
Inductive sensor
IW5084
IW-3008-BPKG/0,2M/US
- Плоске прямокутне виконання
- Для використання в обмеженому просторі
- Компактна технологія підключення
- Велика відстань спрацьовування для безперебійної роботи
- Висока частота перемикання
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 8 |
Housing | rectangular |
Dimensions [mm] | 60 x 36 x 10 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|---|
Real sensing range Sr [mm] | 8 ± 10 % |
Operating distance [mm] | 0...6.5 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 37.55 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 60 x 36 x 10 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.2 m, PVC; 3 x 0.14 mm² |
---|---|
Connection | Connector: 1 x M12; coding: A |