Inductive sensor
IY5045
IYB30,8-BPKG/V2A/0,1M/AS-610
Inductive sensor
IY5045
IYB30,8-BPKG/V2A/0,1M/AS-610
- Короткий корпус
- Для використання в обмеженому просторі
- Компактний кабель із роз'ємом М8
- Міцний корпус з нержавіючої сталі для використання у важких умовах експлуатації
- Висока частота перемикання
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 0.8 |
Housing | threaded type |
Dimensions [mm] | M5 x 0.5 / L = 30 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 0.8 |
---|---|
Real sensing range Sr [mm] | 0.8 ± 10 % |
Operating distance [mm] | 0...0.65 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 2053 |
Mechanical data
Weight [g] | 13.3 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M5 x 0.5 / L = 30 |
Thread designation | M5 x 0.5 |
Materials | stainless steel (1.4305 / 303); sensing face: POM |
Tightening torque [Nm] | 2 |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.1 m, PVC |
---|---|
Connection | Connector: 1 x M8; coding: A; Locking: snap-fit |