Inclination sensor
JD1121
INC-M1M360C-2-KG/US-V
Inclination sensor
JD1121
INC-M1M360C-2-KG/US-V
- З'єднання датчика прискорення і гіроскопа (IMU - Інерційний вимірювальний пристрій)
- Компенсація зовнішніх прискорень
- висока точність вимірювання в разі динамічних рухів
- Компактний та міцний корпус
Product characteristics
Measuring principle | MEMS capacitive; (Acceleration sensor ; gyroscope) |
---|---|
Number of measurement axes | 1; (Z) |
Communication interface | CAN |
Angular range [°] | 0...360 |
---|
Application
Function principle | dynamic |
---|---|
Application | High-precision inclination measurement in dynamic applications |
Electrical data
Operating voltage [V] | 9...30 DC |
---|---|
Current consumption [mA] | < 65; (9 ... 30 V DC) |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Reverse polarity protection | yes |
Measuring/setting range
Measuring principle | MEMS capacitive; (Acceleration sensor ; gyroscope) |
---|---|
Number of measurement axes | 1; (Z) |
Angular range [°] | 0...360 |
---|---|
Measuring range acceleration [g] | ± 4 |
Measuring range vehicle yaw rate [°/s] | ± 500 |
Accuracy / deviations
Hysteresis [°] | ≤ ± 0,05 |
---|---|
Repeatability [°] | ± 0,05 |
Resolution [°] | 0.01; (parameterisable) |
Temperature coefficient [1/K] | ≤ ± 0,008° |
Accuracy [°] | ± 0,5 |
---|
Accuracy [°] | ± 0,3 |
---|
Interfaces
Communication interface | CAN |
---|---|
Number of CAN interfaces | 1 |
Terminating resistor | yes; (internal ; parameterisable) |
Protocol | CANopen | ||
---|---|---|---|
Factory settings |
|
||
Version | CiA DS301 V4.2.0; DSP-410 V2.0.0; CiA 306 V1.3.0 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 260 |
Mechanical data
Weight [g] | 211 |
---|---|
Dimensions [mm] | 27 x 59 x 118.5 |
Materials | housing: diecast aluminium black; potting compound: polyurethane resin |
Installation position | vertical |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - CAN-In
Connector: 1 x M12; coding: A |
Electrical connection - CAN-Out
Connector: 1 x M12; coding: A |
Diagrams and graphs
measuring and installation direction
|
|
---|