Inclination sensor
JN2300
INC-M2M360J-KG/US
Inclination sensor
JN2300
INC-M2M360J-KG/US
- Точне вимірювання кутів нахилу в осях X і Y
- Висока точність вимірювання в усьому діапазоні кутів у двох осях
- Можливість налаштування нульової позиції, напрямку відліку та граничної частоти
- Компактний та міцний корпус
- Високопродуктивний CAN-інтерфейс для різних завдань комунікації
Product characteristics
Measuring principle | MEMS capacitive |
---|---|
Communication interface | CAN |
Number of measurement axes | 2 |
---|---|
Angular range [°] | 0…360 / ± 180 |
Application
Function principle | static |
---|---|
Application | High-precision inclination measurement in 2 axes for mobile applications |
Electrical data
Operating voltage [V] | 9.2...30 DC |
---|---|
Current consumption [mA] | 70; (24 V DC, 25 °C) |
Max. current consumption [mA] | 310; (9,2 V DC; -40 °C) |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Reverse polarity protection | yes |
Power-on delay time [s] | 300; (warm-up time; Max. initialisation time: 1000 ms) |
Measuring/setting range
Measuring principle | MEMS capacitive |
---|
Number of measurement axes | 2 |
---|---|
Angular range [°] | 0…360 / ± 180 |
Limit frequency [Hz] | 0.5...10; (parameterisable) |
Measuring range of vibration [g] | 16; (± 2; ± 4; ±8 g parameterisable) |
---|---|
Measuring range of vibration [mm/s] | 3200 |
Frequency range [Hz] | 0.1...400 |
Number of measurement axes | X/Y/Z parameterisable |
Accuracy / deviations
Accuracy [°] | ≤ ± 0,5; (absolute) |
---|---|
Hysteresis [°] | ≤ ± 0.05 |
Repeatability [°] | ≤ ± 0,1 |
Resolution [°] | 0.1 |
Temperature coefficient [1/K] | ≤ ± 0,02 ° |
Interfaces
Communication interface | CAN |
---|---|
Number of CAN interfaces | 1 |
Terminating resistor | yes; (internal ; parameterisable) |
Protocol | SAE J1939 | ||
---|---|---|---|
Factory settings |
|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||
Salt spray test |
|
||||||||||||||||||
Damp heat |
|
||||||||||||||||||
MTTF [ANN] | 372 | ||||||||||||||||||
Standard | Compliant with ECE R 10, rev. 5; ISO 7637-3: 2007-07 |
Mechanical data
Weight [g] | 415 |
---|---|
Dimensions [mm] | 90 x 62 x 33.2 |
Materials | housing: diecast zinc nickel-plated |
Installation position | horizontal |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - CAN-In
Connector: 1 x M12; coding: A |
Electrical connection - CAN-Out
Connector: 1 x M12; coding: A |
Diagrams and graphs
measuring and installation direction
|
|
---|