Capacitive sensor
KD0024
KDE2060-FBOA/NI/NPT RT
Capacitive sensor
KD0024
KDE2060-FBOA/NI/NPT RT
- Просте налаштування діапазону спрацьовування за допомогою потенціометра
- Висока стійкість до перешкод
- Міцний корпус для використання у важких умовах експлуатації
- З комбінованим виходом AC/DC і двопровідною технологією
- Велика відстань спрацьовування до 60 мм
Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 60 |
Housing | rectangular |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally open / normally closed; (selectable) |
---|---|
Max. voltage drop switching output DC [V] | 8 |
Max. voltage drop switching output AC [V] | 10 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.7 (110 V AC) / 1.3 (24 V DC) |
Permanent current rating of switching output AC [mA] | 200; (for UL application: 250 / 100 DC) |
Permanent current rating of switching output DC [mA] | 200; (for UL application: 250 AC / 100 DC) |
Short-time current rating of switching output [mA] | 1500; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 10 |
Switching frequency DC [Hz] | 10 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 60 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 60 |
Real sensing range Sr [mm] | 60 ± 10 % |
Operating distance [mm] | 0...48.6 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 409 |
Mechanical data
Weight [g] | 307.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm |
---|