Capacitive sensor
KG5045
KG-3008-ANKG/NI
Capacitive sensor
KG5045
KG-3008-ANKG/NI
- Просте налаштування діапазону спрацьовування за допомогою потенціометра
- Висока стійкість до перешкод
- Добре видима індикація комутаційного стану
- З кабелем PVC
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 84 |
Electrical data
Operating voltage [V] | 10...36 DC; ("supply class 2" according to UL) |
---|---|
Current consumption [mA] | < 10 (24 V DC) / < 15 (36 V DC) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 50 |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 8 |
Real sensing range Sr [mm] | 8 ± 10 % |
Operating distance [mm] | 0...6.5 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Increased immunity | yes |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [ANN] | 671 |
Mechanical data
Weight [g] | 98.4 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 84 |
Thread designation | M18 x 1 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.34 mm² |
---|