Capacitive NAMUR sensor
KI5031
KI-2015-N/NI/6M/1D/1G
Capacitive NAMUR sensor
KI5031
KI-2015-N/NI/6M/1D/1G
- Для застосування у вибухонебезпечному середовищі
- Просте налаштування діапазону спрацьовування за допомогою потенціометра
- Добре видима індикація комутаційного стану за допомогою світлодіодів
- Для підключення до іскробезпечних ланцюгів
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Sensing range [mm] | 15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...15 |
Current consumption [mA] | < 1; (disabled; conductive: > 2,2) |
Protection class | II |
Measuring principle | capacitive |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | yes |
Detection zone
Sensing range [mm] | 15 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 15 |
Real sensing range Sr [mm] | 15 ± 10 % |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -15...15 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65 |
Tests / approvals
Approval | DMT 01 ATEX E 020; TIIS TC15627; IECEx BVS 06.0003 | ||
---|---|---|---|
ATEX marking |
|
||
|
|||
EMC |
|
||
MTTF [ANN] | 841 |
Safety classification
Max. internal capacitance [nF] | 375.64 |
---|---|
Max. internal inductance [µH] | 3 |
Mechanical data
Weight [g] | 378.5 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 2 x 0.5 mm² |
---|