conductive conductivity sensor
LDL100
COND CONDUCTIVITY HYG G1/2
conductive conductivity sensor
LDL100
COND CONDUCTIVITY HYG G1/2
- Зменшіть неточності, пов'язані з процесом очищення, заснованим на часі
- Покращіть продуктивність процесу за допомогою гнучких точок вимірювання
- Компактна, високоякісна конструкція датчика запобігає збоям і незапланованим простоям
- Спрощує встановлення та введення в експлуатацію
- Передача сигналу виміряних значень без втрат
Digital meets analogue: integrating modern IO-Link sensors the analogue way. The EIO104 allows you to realise two analogue signals from intelligent IO-Link sensors with several process values.
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Process connection | threaded connection G 1/2 external thread sealing cone |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Media | conductive liquids | |||
Note on media |
|
|||
Cannot be used for | See the operating instructions, chapter "Function and features". | |||
Medium temperature [°C] | -25...100; (< 1 h: 150) | |||
Pressure rating [bar] | 16 | |||
Vacuum resistance [mbar] | -1000 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 60 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 2 |
Measuring principle | konduktiv |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal; IO-Link |
Output function | analogue output; scalable; selectable conductivity / temperature |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Measuring/setting range
Measuring range [µS/cm] | 100...15000 |
---|---|
Resolution [µS/cm] | 1 |
Measuring range [°C] | -25...150 |
---|
Accuracy / deviations
Accuracy (in the measuring range) | 10 % MW ± 25 µS/cm |
---|---|
Drift [%/K] | 0,2 %/K MW ± 25 µS/cm |
Repeatability | 5 % MW ± 25 µS/cm |
Long-term stability | 1 % MW ± 25 µS/cm |
Accuracy [K] | 20...50 °C: < ± 0,5 K; -25...150 °C: < ± 1,5 K |
---|---|
Repeatability [K] | 0,2 |
Resolution [K] | 0.1 |
Response times
Response time [s] | < 2; (T09; Damping = 0) |
---|
Response time [s] | < 9; (T09) |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Measuring Sensor, Identification and Diagnosis | ||||
SIO mode | no | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Min. process cycle time [ms] | 5.6 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 172 |
Mechanical data
Weight [g] | 270.5 |
---|---|
Materials | stainless steel (316L/1.4404); PEEK; PEI; FKM |
Materials (wetted parts) | PEEK; stainless steel (316L/1.4404) |
Process connection | threaded connection G 1/2 external thread sealing cone |
Remarks
Remarks |
|
|
---|---|---|
Notes | Digital meets analogue: integrating modern IO-Link sensors the analogue way. The EIO104 allows you to realise two analogue signals from intelligent IO-Link sensors with several process values. | |
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12 (EN 61067-2-101); coding: A; Contacts: gold-plated |
---|