- Продукти
- Датчики
- Датчики рівня
- Використовуйте у застосуваннях з охолоджувальними рідинами, очисними засобами та мастильними матеріалами, а також гідравлічними оливами
- LK7024
Electronic level sensor
LK7024
LK0728A-A-00KQPKG/US
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 |
---|---|
Factory setting | automatic media detection |
Probe length L [mm] | 728 |
Application
Special feature | Gold-plated contacts |
---|---|
Media | hydrous coolants; oils; oil-based media; water; media similar to water |
Dielectric constant of the medium | > 2 |
Cannot be used for | extremely conductive media; adhering media; granulates; bulk material; acids; alkali; food and electroplating industry |
Tank pressure [bar] | 0.5; (when mounting with mounting accessories: E43001 - E43007, E43019) |
Medium temperature [°C] | 0...35; (with climatic tube E43102) |
---|
Medium temperature [°C] | 0...70 |
---|---|
Medium temperature short time [°C] | 0...90; (< 1 h) |
Medium temperature [°C] | 0...35; (with climatic tube E43102 35...55 °C) |
---|
Electrical data
Operating voltage [V] | 12...30 DC |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 3 |
Measuring principle | capacitive |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | thermal, pulsed |
Overload protection | yes |
Measuring/setting range
Factory setting | automatic media detection |
---|---|
Probe length L [mm] | 728 |
Active range A [mm] | 585 |
Inactive range I1 / I2 [mm] | 104 / 39 |
Set point SP [mm] | 60...590 |
---|---|
Reset point rP [mm] | 50...580 |
In steps of [mm] | 10 |
Reference point OP [mm] | 200 - 240 - 280 - 310 - 350 - 390 - 420 - 460 - 500 - 530 - 570 - 610 - OFF |
Hysteresis, OP [mm] | 4 |
Accuracy / deviations
Measuring error [X16] | ± 5 |
---|---|
Repeatability | ± 2 |
Resolution [mm] | 5 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; SP/rP position; adjustment OP; medium selection; offset setting; switch-on/switch-off delay |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 2 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 3.2 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 265 |
Mechanical data
Weight [g] | 552.4 |
---|---|
Dimensions [mm] | Ø 16 |
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4404); FKM; NBR; PBT; PC; PA; PP; TPV |
Materials (wetted parts) | PP |