Continuous level sensor (guided wave radar)
LR8009
LR0000B-BR34ASSKG/US
Continuous level sensor (guided wave radar)
LR8009
LR0000B-BR34ASSKG/US
- Для надійного контролю рівня в резервуарах і контейнерах
- Підходить для води, оливи та мастильно-охолоджуючих рідин
- Добре видимий 4-значний світлодіодний дисплей
- Модульна система складається з оцінювальної електроніки та зонда
- Адаптація на різну висоту контейнера шляхом укорочення зонда
- Convenient operation via buttons or parameter setting via IO-Link
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet). Please see the technical note under "Downloads"
Product characteristics
Number of inputs and outputs | Number of digital outputs: 4 |
---|---|
Probe length L [mm] | 100...1600 |
Process connection | threaded connection G 3/4 external thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | Liquids |
Dielectric constant of the medium | ≥ 1,8; (for media with a dielectric constant of 1.8...5 (e.g. oils), a coaxial pipe is needed for operation) |
Recommended media | water; hydrous media; oils; oil-based media |
Cannot be used for | See the operating instructions, chapter "Function and features". |
Process temperature [°C] | -25...80; (90 < 1 h ; see note under remarks) |
Pressure rating [MPa] | 1.6 |
Vacuum resistance [MPa] | -0.1 |
MAWP (for applications according to CRN) [MPa] | 1.6 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 3 |
Measuring principle | guided wave radar |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 4 |
---|
Outputs
Total number of outputs | 4 |
---|---|
Output signal | switching signal; IO-Link |
Electrical design | PNP/NPN |
Number of digital outputs | 4 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | thermal, pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 100...1600 |
---|---|
Active range A [mm] | L-40; (when set to oil and oil based media: L-60) |
Inactive range I1 / I2 [mm] | 30 / 10; (when set to oil and oil based media: 30 / 30) |
Sampling rate [Hz] | 4 |
Set point SP [mm] | 15...L-30 | |
---|---|---|
Note on setpoint SP |
|
|
Reset point rP [mm] | 10... L-35 | |
Note on reset point rP |
|
|
In steps of [mm] | 5 | |
Hysteresis [mm] | > 5 |
Accuracy / deviations
Repeatability [mm] | ± 5 |
---|---|
Measuring error [mm] | ± 7 |
Offset error [mm] | 5 |
Resolution [mm] | 1 |
Temperature drift per 10 K | ± 0.2 % |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | no profile | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 4 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [ANN] | 198 | ||||||
UL approval |
|
Mechanical data
Weight [g] | 378.6 |
---|---|
Dimensions [mm] | Ø 50 / L = 99 |
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4404); FKM; PBT; PC; PEI; TPE-V |
Materials (wetted parts) | stainless steel (303/1.4305); probe connection: stainless steel (316L/1.4435); PTFE; FKM; Sealing: NBR reinforced fibre |
Process connection | threaded connection G 3/4 external thread |
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
Measurement deviation D at the limits of the active rod range
|
|
---|