Continuous level sensor (guided wave radar)
LR8320
LR0000--BN34ASPKG/US
Continuous level sensor (guided wave radar)
LR8320
LR0000--BN34ASPKG/US
- Для надійного контролю рівня в резервуарах і контейнерах
- Підходить для води та водомістких середовищ
- Модульна система складається з оцінювальної електроніки та зонда
- Адаптація на різну висоту контейнера шляхом укорочення зонда
- Зручна комунікація та налаштування параметрів через IO-Link
For high process temperatures: The temperature at the process connection is decisive. The actual medium temperature may be higher.
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet). Please see the technical note under "Downloads"
Product characteristics
Number of inputs and outputs | Number of digital outputs: 4 |
---|---|
Probe length L [mm] | 100...2000 |
Process connection | threaded connection 3/4" NPT external thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | Liquids |
Dielectric constant of the medium | > 5 |
Recommended media | water; hydrous media |
Process temperature [°C] | -25...80; (90 < 1 h ; see note under remarks) |
Pressure rating [bar] | 16 |
Vacuum resistance [mbar] | -1000 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 25 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 3 |
Measuring principle | guided wave radar |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 4 |
---|
Outputs
Total number of outputs | 4 |
---|---|
Output signal | switching signal; IO-Link |
Electrical design | PNP/NPN |
Number of digital outputs | 4 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 100...2000 |
---|---|
Active range A [mm] | L-40 |
Inactive range I1 / I2 [mm] | 30 / 10 |
Sampling rate [Hz] | 4 |
Set point SP [mm] | 15...L-30 |
---|---|
Reset point rP [mm] | 10... L-35 |
In steps of [mm] | 5 |
Hysteresis [mm] | > 5 |
Accuracy / deviations
Repeatability [mm] | 5 |
---|---|
Measuring error [mm] | ± 7 |
Offset error [mm] | 5 |
Resolution [mm] | 1 |
Temperature drift per 10 K | ± 0.2 % |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 3 | ||||
Process data binary | 4 | ||||
Min. process cycle time [ms] | 3.2 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68; IP 69K; (7 days / 1 m water depth / 0.1 bar: IP 68) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [ANN] | 242 | ||||||
UL approval |
|
Mechanical data
Weight [g] | 444.8 |
---|---|
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4404); FKM; PEI |
Materials (wetted parts) | stainless steel (303/1.4305); probe connection: stainless steel (316L/1.4435); PTFE; FKM |
Process connection | threaded connection 3/4" NPT external thread |
Remarks
Notes | For high process temperatures: The temperature at the process connection is decisive. The actual medium temperature may be higher. |
---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Measurement deviation D at the limits of the active rod range
|
|
---|