Position sensor
M9H211
M9B2002-ARKG/B/AM/2M/ZH
Position sensor
M9H211
M9B2002-ARKG/B/AM/2M/ZH
- Pressure-resistant up to 350 bar
- Designed for use in plunger detection
- Компактний та міцний корпус з нержавіючої сталі
- Spanner flat for easy mounting
- High shock and vibration resistance for mobile applications
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Dimensions [mm] | M11 x 1 / L = 56.5 |
Application
Application | lubricant distributor with plunger |
---|---|
Media | detects ferrous metals |
Pressure rating [bar] | 350 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Rated insulation voltage [V] | 60 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 5.9 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Real sensing range Sr [mm] | 2 ± 10 % |
---|---|
Operating distance [mm] | 0...1.62 |
Accuracy / deviations
Hysteresis [X01] | 3...15 |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||
Shock resistance |
|
||||||||||||
Continuous shock resistance |
|
||||||||||||
MTTF [ANN] | 830 |
Mechanical data
Weight [g] | 108.7 |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M11 x 1 / L = 56.5 |
Thread designation | M11 x 1 |
Materials | sensing face: stainless steel (316L/1.4404); housing: stainless steel (316L/1.4404); end cap: TPU |
Tightening torque [Nm] | < 18 |
Process connection | threaded connection M11 x 1 external thread |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 2 x 0.34 mm² |
---|