Cylinder sensor
MFH215
MFB3002BBPKG/B/AM/500/0,25M/ZH/US
Cylinder sensor
MFH215
MFB3002BBPKG/B/AM/500/0,25M/ZH/US
- Для зворотного зв'язку за положенням на гідравлічних циліндрах
- Стійкий до тиску до 500 бар
- Металева чутлива поверхня для важких умов експлуатації
- Високий розривний тиск
- Термін служби більш ніж 10 мільйонів циклів тиску
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 1.8 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 41 |
Application
Special feature | Full-metal housing |
---|---|
Application | hydraulic cylinders |
Media | detects ferrous metals |
Min. bursting pressure [bar] | 2000 |
Pressure rating [bar] | 500 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 23 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 1.6 |
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 1.8 |
---|
Accuracy / deviations
Hysteresis [X01] | < 15 |
---|---|
Switch point drift [X01] | 10 |
Repeatability [X01] | 10 |
Operating conditions
Pressure peak [bar] | 1000 |
---|---|
Ambient temperature [°C] | -25...85 |
Protection | IP 65; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||
Shock resistance |
|
||||||||||||
Continuous shock resistance |
|
||||||||||||
MTTF [ANN] | 1934 |
Mechanical data
Weight [g] | 43.1 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 41 |
Thread designation | M12 x 1 |
Materials | housing: stainless steel; O-ring: FKM; supporting ring: PTFE |
Tightening torque [Nm] | < 25 |
Full-metal housing | yes |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.25 m, PUR |
---|---|
Connection | Connector: 1 x M12; coding: A; Locking: knurled nut, rotatable |
Diagrams and graphs
|
|
---|