C-slot cylinder sensor
MK5315
MKC3028BBPKG/G/0,5M/ZH/ASR
C-slot cylinder sensor
MK5315
MKC3028BBPKG/G/0,5M/ZH/ASR
- Запатентований спосіб монтажу з гвинтом для стабільного положення і зняття напруги
- Компактний кабель із роз'ємом М8
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Dimensions [mm] | 26.1 x 2.8 x 5.5 |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 30 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 10000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Response sensitivity [mT] | 2.8 |
---|---|
Travel speed [m/s] | > 10 |
Accuracy / deviations
Hysteresis [mm] | 1.5 |
---|---|
Repeatability [mm] | < 0.2 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 3731 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 13.5 |
---|---|
Mounting | flush mountable |
Cylinder type | C-slot cylinders |
Dimensions [mm] | 26.1 x 2.8 x 5.5 |
Materials | housing: PA; fastening clamp: stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.5 m, PUR |
---|---|
Connection | Connector: 1 x M8; coding: A; Locking: knurled nut, rotatable |