Cylinder sensor with GMR cell
MK5533
MKC3028BBPKG/G/0,3M/ZH/AS
Cylinder sensor with GMR cell
MK5533
MKC3028BBPKG/G/0,3M/ZH/AS
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Dimensions [mm] | 26.1 x 2.8 x 5.5 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.05 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | > 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Response sensitivity [mT] | 2.8 |
---|
Accuracy / deviations
Hysteresis [mm] | 0.5...1.5 |
---|---|
Repeatability [mm] | < 0.1 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65; IP 67 |
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
MTTF [ANN] | 3523 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 11.8 |
---|---|
Mounting | flush mountable |
Cylinder type | C-slot cylinders |
Dimensions [mm] | 26.1 x 2.8 x 5.5 |
Materials | housing: PA glass fibre reinforced; threaded sleeve: brass; set screw: stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|