- Продукти
- MQ2001
Magnetic sensor
MQ2001
MQ23005BBPKG/B/AM/0,3M/ZH/AS
Magnetic sensor
MQ2001
MQ23005BBPKG/B/AM/0,3M/ZH/AS
- Виявлення об'єкта можливе через металеву кришку (крім сталевої)
- Надійний комутаційний сигнал навіть у разі сильного забруднення датчика
- Міцний і стійкий до ударів завдяки чутливій поверхні з металу
- Компактне виконання для використання в місцях з обмеженим простором
phase-out article
Alternative articles: IQ2001 Product comparison: MQ2001 / IQ2001 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 5 |
Housing | rectangular |
Dimensions [mm] | 20 x 8 x 32 |
Application
Media | ferrous only |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Rated insulation voltage [V] | 60 |
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 5 |
---|---|
Real sensing range Sr [mm] | 5 ± 10 % |
Operating distance [mm] | 0...4.05 |
Accuracy / deviations
Correction factor | steel: 1 |
---|---|
Hysteresis [X01] | < 10 |
Switch point drift [X01] | 10 |
Repeatability [X01] | 10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -30...85 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
MTTF [ANN] | 1647 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 38.4 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 20 x 8 x 32 |
Materials | diecast zinc; LED window: TPU; potting: PUR |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.3 m, PUR, Ø 4.9 mm; flame-retardant (IEC 60332-2, UL: FT2) |
---|---|
Connection | Connector: 1 x M8; coding: A; Locking: knurled nut, rotatable |