Inductive NAMUR ring sensor
N7R20A
I7R2010-N /1G/1D
Inductive NAMUR ring sensor
N7R20A
I7R2010-N /1G/1D
- Для застосування у вибухонебезпечному середовищі
- Надійне виявлення об'єктів з дуже маленьким діаметром
- Дуже короткий час реакції
- Широкий діапазон робочих температур
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Housing | circular |
Dimensions [mm] | 32 x 25 x 20 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Current consumption [mA] | < 1.2; (disabled; conductive: > 2,1) |
Protection class | III |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Detection zone
Measuring ball (diameter) [mm] | 4 |
---|---|
Max. travel speed [m/s] | 25 |
Accuracy / deviations
Hysteresis [mm] | 1 |
---|
Operating conditions
Ambient temperature [°C] | -40...100 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 67 |
Tests / approvals
Approval | BVS 08 ATEX E026; IECEx BVS 09.0016 | ||
---|---|---|---|
ATEX marking | II 1G Ex ia IIC T4 Ga | ||
II 1D Ex ia IIIC T125°C Da | |||
EMC |
|
||
MTTF [ANN] | 3318 |
Safety classification
Max. internal capacitance [nF] | 150 |
---|---|
Max. internal inductance [µH] | 100 |
Mechanical data
Weight [g] | 48 |
---|---|
Housing | circular |
Dimensions [mm] | 32 x 25 x 20 |
Inside diameter [mm] | 10 |
Materials | PA 12-GF30 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.15 m; 2 x 0.14 mm², PTFE |
---|